??
Previews - 3D
CAD model selection
858-154_HI
HELP_VARIABLE
Company
WAGO
Description
858-154 - Basic relay, Nominal input voltage: 24 VAC, 4 changeover contacts, Limiting continuous current: 5 A, with manual operation, Module width: 22 mm, Module height: 25 mm
Bill of material
858-154_HI
BESTNR
Item-No.
858-154
BEZEICHNUNG
Description
Basic relay
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
24 V
STROM
Current intensity
5 A
HOEHE
Height
35.00 mm
BREITE
Width
21.50 mm
TIEFE
Depth
28.00 mm
GEWICHT
Weight
33.600 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01