??
Previews - 3D
CAD model selection
857-986
HELP_VARIABLE
Company
WAGO
Description
857-986 - Interface adapter, 15-pole, High-side switching input
Bill of material
857-986
BESTNR
Item-No.
857-986
BEZEICHNUNG
Description
Interface adapter
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
BREITE
Width
47.80 mm
FARBE
Color
gray
GEWICHT
Weight
82.000 g
ECLASS71
eCl@ss 7.1
19-17-90-01
ECLASS81
eCl@ss 8.1
19-17-90-01