??
Previews - 3D
CAD model selection
857-815
HELP_VARIABLE
Company
WAGO
Description
857-815 - Temperature signal conditioner for RTD sensors, Current output signal, Power via output, 6 mm module width
Bill of material
857-815
BESTNR
Item-No.
857-815
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 "e" / 0.34 - 2.5 "f" mm²
QUERSCHNITT2
Cross section
28 - 14 "s" / 22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
96.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
94.00 mm
FARBE
Color
light gray
GEWICHT
Weight
39.800 g
ECLASS71
eCl@ss 7.1
27-20-02-06
ECLASS81
eCl@ss 8.1
27-20-02-06