??
Previews - 3D
CAD model selection
857-634
HELP_VARIABLE
Company
WAGO
Description
857-634 - Solid-state timer relay module, Nominal input voltage: 24 VDC, Output voltage range: 24 … 230 VAC, Limiting continuous current: 1 A, 2-wire connection, Multifunction/Multitime, Yellow status indicator, Module width: 6 mm
Bill of material
857-634
BESTNR
Item-No.
857-634
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
81.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
94.00 mm
FARBE
Color
gray
GEWICHT
Weight
29.477 g
BEMERKUNGEN
Comment
DC 24 V / 9.15 mA
ECLASS71
eCl@ss 7.1
27-37-16-05
ECLASS81
eCl@ss 8.1
27-37-16-05