??
Previews - 3D
CAD model selection
857-551
HELP_VARIABLE
Company
WAGO
Description
857-551 - Current signal conditioner, Current input signal, Current and voltage output signal, Digital output, Configuration via software, Supply voltage: 24 VDC, 6 mm module width
Bill of material
857-551
BESTNR
Item-No.
857-551
BEZEICHNUNG
Description
Current signal conditioner
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
"0.08 - 2.5 ""e"" / 0.34 - 2.5 ""f""" mm²
QUERSCHNITT2
Cross section
"28 - 14 ""s"" / 22 - 14" AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
96.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
94.00 mm
FARBE
Color
light gray
GEWICHT
Weight
43.500 g
ECLASS71
eCl@ss 7.1
27-21-01-23
ECLASS81
eCl@ss 8.1
27-21-01-23