??
Previews - 3D
CAD model selection
857-412
HELP_VARIABLE
Company
WAGO
Description
857-412 - Isolation amplifier, Voltage input signal, Voltage output signal, Supply voltage: 24 VDC, 6 mm module width
Bill of material
857-412
BESTNR
Item-No.
857-412
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 "e" / 0.34 - 2.5 "f" mm²
QUERSCHNITT2
Cross section
28 - 14 "s" / 22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
96.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
94.00 mm
FARBE
Color
light gray
GEWICHT
Weight
35.600 g
ECLASS71
eCl@ss 7.1
27-21-01-20
ECLASS81
eCl@ss 8.1
27-21-01-20