??
Previews - 3D
CAD model selection
857-403_HI
HELP_VARIABLE
Company
WAGO
Description
857-403 - Isolation amplifier, Current and voltage input signal, Bipolar current and voltage output signal, Configuration via DIP switch, Supply voltage: 24 VDC, 6 mm module width
Bill of material
857-403_HI
BESTNR
Item-No.
857-403
BEZEICHNUNG
Description
Isolation amplifier, 2.5 mm²
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
VERSCHMUTZGRAD
Pollution degree
2
HOEHE
Height
94.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
97.80 mm
FARBE
Color
light gray
GEWICHT
Weight
38.000 g
ECLASS71
eCl@ss 7.1
27-21-01-20
ECLASS81
eCl@ss 8.1
27-21-01-20