??
Previews - 3D
CAD model selection
855-8001
HELP_VARIABLE
Company
WAGO
Description
855-8001 - Power tap, with fuse, 2.5 mm² (12 AWG) - 6 mm² (10 AWG), Phase
Bill of material
855-8001
BESTNR
Item-No.
855-8001
BEZEICHNUNG
Description
Power tap
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2.5 - 6 mm²
QUERSCHNITT2
Cross section
14 - 10 AWG
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
HOEHE
Height
59.00 mm
BREITE
Width
23.00 mm
TIEFE
Depth
23.00 mm
FARBE
Color
black
GEWICHT
Weight
25.900 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92