??
Previews - 3D
CAD model selection
855-501/150-000
HELP_VARIABLE
Company
WAGO
Description
855-501/150-000 - Current and voltage tap up to 50 mm²
Bill of material
855-501/150-000
BESTNR
Item-No.
855-501/150-000
BEZEICHNUNG
Description
Current and voltage tap up to 50 mm²
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
PRIMAER
Primary rated current
150 A
SEKUNDAER
Secondary rated current
1 A
LEISTUNG
Rated power
0.20 VA
KLASSE
Accuracy class
0.5
HOEHE
Height
68.00 mm
BREITE
Width
20.00 mm
TIEFE
Depth
57.00 mm
FARBE
Color
black
GEWICHT
Weight
78.500 g
ECLASS71
eCl@ss 7.1
27-21-09-02
ECLASS81
eCl@ss 8.1
27-21-09-02
FILENAME
Filename
855-501_150-000