??
Previews - 3D
CAD model selection
855-301/060-101
HELP_VARIABLE
Company
WAGO
Description
855-301/060-101 - Plug-in current transformer, Primary rated current: 60 A, Secondary rated current: 1 A, Rated power: 1.25 VA, Accuracy class: 1
Bill of material
855-301/060-101
BESTNR
Item-No.
855-301/060-101
BEZEICHNUNG
Description
Plug-in current transformer
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
PRIMAER
Primary rated current
60 A
SEKUNDAER
Secondary rated current
1 A
LEISTUNG
Rated power
1.00 VA
KLASSE
Accuracy class
1
HOEHE
Height
80.00 mm
BREITE
Width
35.00 mm
TIEFE
Depth
60.00 mm
FARBE
Color
light gray
GEWICHT
Weight
230.000 g
ECLASS71
eCl@ss 7.1
27-21-09-02
ECLASS81
eCl@ss 8.1
27-21-09-02