??
Previews - 3D
CAD model selection
852-1813/010-001
HELP_VARIABLE
Company
WAGO
Description
852-1813/010-001 - Lean Managed Switch, 8-Port 1000BASE-T, 2-Slot 1000BASE-SX/LX, 8 * Power over Ethernet
Bill of material
852-1813/010-001
BESTNR
Item-No.
852-1813/010-001
BEZEICHNUNG
Description
Lean Managed Switch, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
160.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
120.00 mm
FARBE
Color
light grey
GEWICHT
Weight
560.000 g
ECLASS71
eCl@ss 7.1
19-17-01-06
ECLASS81
eCl@ss 8.1
19-17-01-06