??
Previews - 3D
CAD model selection
852-1812/010-000
HELP_VARIABLE
Company
WAGO
Description
852-1812/010-000 - Lean-Managed-Switch, 8-Port 1000BASE-T
Bill of material
852-1812/010-000
BESTNR
Item-No.
852-1812/010-000
BEZEICHNUNG
Description
Lean Managed Switch, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
116.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
light grey
GEWICHT
Weight
550.000 g
ECLASS71
eCl@ss 7.1
19-17-01-06
ECLASS81
eCl@ss 8.1
19-17-01-06
FILENAME
Filename
852-1812_010-000