??
Previews - 3D
CAD model selection
852-1505
HELP_VARIABLE
Company
WAGO
Description
852-1505 - Industrial-Managed-Switch, 8-Port 1000BASE-T, 4-Slot 1000BASE-SX/LX, Extended temperature range, 8 * Power over Ethernet
Bill of material
852-1505
BESTNR
Item-No.
852-1505
BEZEICHNUNG
Description
Industrial-Managed-Switch, metallic black
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
162.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
120.00 mm
FARBE
Color
black
GEWICHT
Weight
940.000 g
ECLASS71
eCl@ss 7.1
19-17-01-06
ECLASS81
eCl@ss 8.1
19-17-01-06