??
Previews - 3D
CAD model selection
852-1417
HELP_VARIABLE
Company
WAGO
Description
852-1417 - Industrial-ECO-Switch, 5-port 1000Base-T, 2-Slot 1000BASE-SX/LX, Extended temperature range, 4 * Power over Ethernet
Bill of material
852-1417
BESTNR
Item-No.
852-1417
BEZEICHNUNG
Description
Industrial-ECO-Switch, black
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
160.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
120.00 mm
FARBE
Color
black
GEWICHT
Weight
830.000 g
ECLASS71
eCl@ss 7.1
19-17-01-06
ECLASS81
eCl@ss 8.1
19-17-01-06
FILENAME
Filename
852-1417