??
Previews - 3D
CAD model selection
852-111
HELP_VARIABLE
Company
WAGO
Description
852-111 - Industrial-ECO-Switch, 5-port 100Base-TX
Bill of material
852-111
BESTNR
Item-No.
852-111
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
73.80 mm
BREITE
Width
23.40 mm
TIEFE
Depth
109.20 mm
GEWICHT
Weight
352.000 g
FARBE
Color
schwarz
ECLASS71
eCl@ss 7.1
19-17-01-06
FILENAME
Filename
852-111