??
Previews - 3D
CAD model selection
852-1102
HELP_VARIABLE
Company
WAGO
Description
852-1102 - Industrial-Switch, 8-Port 1000BASE-T
Bill of material
852-1102
BESTNR
Item-No.
852-1102
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
120.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
105.00 mm
GEWICHT
Weight
543.000 g
ECLASS71
eCl@ss 7.1
19-17-01-06
ECLASS81
eCl@ss 8.1
19-17-01-06