??
Previews - 3D
CAD model selection
852-103
HELP_VARIABLE
Company
WAGO
Description
852-103 - Industrial-Switch, 8-port 100Base-TX, 2 Slots 100Base-FX
Bill of material
852-103
BESTNR
Item-No.
852-103
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
162.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
120.00 mm
GEWICHT
Weight
922.000 g
ECLASS71
eCl@ss 7.1
19-17-01-06