??
Previews - 3D
CAD model selection
832-1103/037-000
HELP_VARIABLE
Company
WAGO
Description
832-1102/037-000 TO 832-1106/037-000 - 1-Conductor female plug with operating levers and locking levers Pin Spacing 10.16 mm / 0.4 in
Bill of material
832-1103/037-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.75 - 16 mm²
QUERSCHNITT2
Cross section
18 - 4 AWG
ABISOLIERLAENGE
Strip length
18 - 20 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
76 A
RM
Pin Spacing
10.16 mm
P
No. of poles
HOEHE
Height
29.10 mm
BREITE
Width
mm
TIEFE
Depth
45.70 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
light gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1.3 mm
ECLASS71
eCl@ss 7.1
27-44-03-09
ECLASS81
eCl@ss 8.1
27-44-03-09