??
Previews - 3D
CAD model selection
832-1032
HELP_VARIABLE
Company
WAGO
Description
832-1032 - Mounting adapter, for DIN-35 rail/panel mounting, Pin spacing 10.16 mm
Bill of material
832-1032
BESTNR
Item-No.
832-1032
BEZEICHNUNG
Description
Mounting adapter, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
10.16 mm
HOEHE
Height
8.80 mm
BREITE
Width
20.20 mm
TIEFE
Depth
92.90 mm
FARBE
Color
light gray
GEWICHT
Weight
10.200 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92