??
Previews - 3D
CAD model selection
831-503
HELP_VARIABLE
Company
WAGO
Description
831-503 - Strain relief plate 15 mm wide
Bill of material
831-503
BESTNR
Item-No.
831-503
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
1.40 mm
BREITE
Width
15.00 mm
TIEFE
Depth
57.85 mm
FARBE
Color
light gray
GEWICHT
Weight
1.364 g
BEMERKUNGEN
Comment
2- to 3-pole