??
Previews - 3D
CAD model selection
831-3205/1020-004
HELP_VARIABLE
Company
WAGO
Description
831-3205/1020-004 - PLUG WITH RELIEF HOUSING 5 POLE
Bill of material
831-3205/1020-004
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
13 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
35 A
P
No. of poles
5
HOEHE
Height
27.00 mm
BREITE
Width
39.98 mm
TIEFE
Depth
46.00 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-05