??
Previews - 3D
CAD model selection
831-3105/037-000
HELP_VARIABLE
Company
WAGO
Description
831-3102/037-000 TO 831-3109/037-000 - FEMALE PLUG WITH LOCKING LEVER PIN SPACING 7,62 mm / 0.3 in
Bill of material
831-3105/037-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6 (10) mm²
QUERSCHNITT2
Cross section
20 - 8 AWG
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
41 A
RM
Pin Spacing
7.62 mm
P
No. of poles
HOEHE
Height
mm
BREITE
Width
mm
TIEFE
Depth
mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 9.5 mm | L1 = L + 24.8 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06