??
Previews - 3D
CAD model selection
831-305
HELP_VARIABLE
Company
WAGO
Description
831-305 - Snap-in frame Pin spacing 7.62 mm / 0.3 in 5-pole
Bill of material
831-305
BESTNR
Item-No.
831-305
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
28.10 mm
BREITE
Width
67.70 mm
TIEFE
Depth
23.30 mm
FARBE
Color
light gray
GEWICHT
Weight
7.250 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14