??
Previews - 3D
CAD model selection
831-1105/038-000
HELP_VARIABLE
Company
WAGO
Description
831-1102/038-000 to 831-1109/038-000 - 1-conductor female connector, lever, 10 mm², Pin spacing 7.62 mm, 100% protected against mismating, Locking lever
Bill of material
831-1105/038-000
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 6 (10) mm²
QUERSCHNITT2
Cross section
24 - 8 AWG
ABISOLIERLAENGE
Strip length
11 - 13 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
41 A
RM
Pin Spacing
7.62 mm
P
No. of poles
HOEHE
Height
25.00 mm
BREITE
Width
mm
TIEFE
Depth
45.70 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
light gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = No. of poles x Pin Spacing + 1.88 mm
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06