??
Previews - 3D
CAD model selection
831-1038
HELP_VARIABLE
Company
WAGO
Description
831-1038 - Mounting adapter, for DIN-35 rail/panel mounting, Pin spacing 7.62 mm
Bill of material
831-1038
BESTNR
Item-No.
831-1038
BEZEICHNUNG
Description
Mounting adapter, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
7.62 mm
HOEHE
Height
6.60 mm
BREITE
Width
15.10 mm
TIEFE
Depth
88.40 mm
FARBE
Color
light gray
GEWICHT
Weight
6.500 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92