??
Previews - 3D
CAD model selection
830-800/000-313
HELP_VARIABLE
Company
WAGO
Description
830-800/000-313 - Potential distribution module, 1 potential, with 1 input clamping point, Conductor cross-section up to 16 mm², with lever, with 9 output clamping points, Conductor cross-section up to 2.5 mm²
Bill of material
830-800/000-313
BESTNR
Item-No.
830-800/000-313
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
62.00 mm
BREITE
Width
21.00 mm
TIEFE
Depth
85.00 mm
GEWICHT
Weight
61.940 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52