??
Previews - 3D
CAD model selection
830-800/000-305
HELP_VARIABLE
Company
WAGO
Description
830-800/000-305 - Potential distribution module, 2 potentials, with 2 input clamping points each, Conductor cross-section up to 6 mm², with 8 output clamping points each, Conductor cross-section up to 2.5 mm²
Bill of material
830-800/000-305
BESTNR
Item-No.
830-800/000-305
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
38.00 mm
BREITE
Width
49.00 mm
TIEFE
Depth
55.00 mm
GEWICHT
Weight
70.000 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52