??
Previews - 3D
CAD model selection
826-161
HELP_VARIABLE
Company
WAGO
Description
826-161 - Modular terminal block including end plate and snap-on locking cover pin spacing 7 mm / 0.276 in
Bill of material
826-161
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
32 A
RM
Pin Spacing
7.00 mm
P
No. of poles
1
HOEHE
Height
23.55 mm
BREITE
Width
7.00 mm
TIEFE
Depth
42.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06