??
Previews - 3D
CAD model selection
811-411
HELP_VARIABLE
Company
WAGO
Description
811-411 - 2-conductor fuse holder, for Class CC cylindrical fuses, 1-pole, with blown fuse indication, 600 VAC/VDC, for DIN-rail 35 x 15 and 35 x 7.5, 16 mm², CAGE CLAMP®
Bill of material
811-411
BESTNR
Item-No.
BEZEICHNUNG
Description
2-conductor fuse holder, 16 mm², 32 A, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2.5 - 16 mm²
QUERSCHNITT2
Cross section
16 - 6 AWG
ABISOLIERLAENGE
Strip length
12 - 13 mm
P
No. of poles
HOEHE
Height
55.00 mm
BREITE
Width
17.30 mm
TIEFE
Depth
105.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
light gray
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-16
ECLASS81
eCl@ss 8.1
27-14-11-16