??
Previews - 3D
CAD model selection
806-206
HELP_VARIABLE
Company
WAGO
Description
806-202 to 806-212 - 2-conductor female connector, 1.5 mm², Pin spacing 5 mm
Bill of material
806-206
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2 x 0.2 - 1.5 mm²
QUERSCHNITT2
Cross section
2 x 24 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
23.30 mm
BREITE
Width
mm
TIEFE
Depth
19.80 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
BOHRLOCHDURCHM
Dimensions
1,3 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01