??
Previews - 3D
CAD model selection
805-313
HELP_VARIABLE
Company
WAGO
Description
805-302 to 805-324 - PCB TERMINAL STRIP 1 SOLDER PIN / POLE STAGGERED PIN SPACING 3.5 MM / 0.138 IN WITH PUSH BOTTONS without test slot
Bill of material
805-313
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 1.5 mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
17.5 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
10.50 mm
BREITE
Width
mm
TIEFE
Depth
13.60 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm + 0,6 mm
BOHRLOCHDURCHM
Dimensions
1.1+0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01