??
Previews - 3D
CAD model selection
790-350/790-398
HELP_VARIABLE
Company
WAGO
Description
790-350/790-398 - Busbar carrier, for busbars Cu 10 mm x 3 mm, flexible, for DIN 35 rail
Bill of material
790-350/790-398
BESTNR
Item-No.
790-350/790-398
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
56.00 mm
BREITE
Width
10.00 mm
TIEFE
Depth
100.00 mm
GEWICHT
Weight
57.000 g
ECLASS71
eCl@ss 7.1
27-40-06-07
ECLASS81
eCl@ss 8.1
27-40-06-07