??
Previews - 3D
CAD model selection
790-310
HELP_VARIABLE
Company
WAGO
Description
790-310 - Busbar carrier, for busbars Cu 10 mm x 3 mm, both sides, straight, for DIN 35 rail
Bill of material
790-310
BESTNR
Item-No.
790-310
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
29.90 mm
BREITE
Width
10.00 mm
TIEFE
Depth
148.00 mm
GEWICHT
Weight
58.800 g
ECLASS71
eCl@ss 7.1
27-40-06-07