??
Previews - 3D
CAD model selection
790-302
HELP_VARIABLE
Company
WAGO
Description
790-302 - Busbar carrier, for busbars Cu 10 mm x 3 mm, single side, straight, for DIN 35 rail
Bill of material
790-302
BESTNR
Item-No.
790-302
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
29.90 mm
BREITE
Width
10.00 mm
TIEFE
Depth
110.30 mm
GEWICHT
Weight
37.500 g