??
Previews - 3D
CAD model selection
790-208
HELP_VARIABLE
Company
WAGO
Description
790-208 - Shield clamping saddle, 12.4 mm wide, 3 ... 8 mm
Bill of material
790-208
BESTNR
Item-No.
790-208
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
30.00 mm
BREITE
Width
12.40 mm
TIEFE
Depth
8.00 mm
GEWICHT
Weight
7.975 g
ECLASS71
eCl@ss 7.1
27-14-11-50
ECLASS81
eCl@ss 8.1
27-14-11-50