??
Previews - 3D
CAD model selection
790-192
HELP_VARIABLE
Company
WAGO
Description
790-192 - U-shaped busbar, Cu 10 mm x 3 mm, for 5 I/O, suitable for 750 Series I/O modules
Bill of material
790-192
BESTNR
Item-No.
790-192
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
35.00 mm
BREITE
Width
10.00 mm
TIEFE
Depth
93.00 mm
GEWICHT
Weight
39.175 g
ECLASS71
eCl@ss 7.1
27-14-11-46