??
Previews - 3D
CAD model selection
790-110
HELP_VARIABLE
Company
WAGO
Description
790-110 - Carrier with grounding foot, parallel to carrier rail, 15 mm long, Cu 10 mm x 3 mm, suitable for 790-108 shield clamping saddles
Bill of material
790-110
BESTNR
Item-No.
790-110
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
3.00 mm
BREITE
Width
10.00 mm
TIEFE
Depth
15.00 mm
GEWICHT
Weight
17.812 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14