??
Previews - 3D
CAD model selection
789-665
HELP_VARIABLE
Company
WAGO
Description
789-665 - Ground resistance signaling module, Ground fault alarm via digital output, Supply voltage: 24 VDC, Module width: 18 mm
Bill of material
789-665
BESTNR
Item-No.
789-665
BEZEICHNUNG
Description
Ground resistance signaling module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 1.5 mm²
QUERSCHNITT2
Cross section
24 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
90.00 mm
BREITE
Width
18.00 mm
TIEFE
Depth
51.00 mm
FARBE
Color
light gray
GEWICHT
Weight
47.000 g
ECLASS71
eCl@ss 7.1
27-13-08-10
ECLASS81
eCl@ss 8.1
27-13-08-10