??
Previews - 3D
CAD model selection
789-621
HELP_VARIABLE
Company
WAGO
Description
789-621 - Current signal conditioner, Current input signal: 140 ADC, Modbus RTU, Supply voltage: 24 VDC, Module width: 35 mm
Bill of material
789-621
BESTNR
Item-No.
789-621
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
55.00 mm
BREITE
Width
35.00 mm
TIEFE
Depth
90.00 mm
BEMERKUNGEN
Comment
Messbereich DC 0 … 140 A
GEWICHT
Weight
77.220 g
ECLASS71
eCl@ss 7.1
27-21-01-23