??
Previews - 3D
CAD model selection
789-552
HELP_VARIABLE
Company
WAGO
Description
789-552 - Relay module, Nominal input voltage: 24 V AC/DC, 4 make contacts, Limiting continuous current: 4 A, Red status indicator, Module width: 18 mm
Bill of material
789-552
BESTNR
Item-No.
789-552
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
55.00 mm
BREITE
Width
17.50 mm
TIEFE
Depth
90.00 mm
FARBE
Color
grau
GEWICHT
Weight
51.900 g
BEMERKUNGEN
Comment
UC 24 V
ECLASS71
eCl@ss 7.1
27-37-16-01