??
Previews - 3D
CAD model selection
789-133
HELP_VARIABLE
Company
WAGO
Description
789-133 - PCB terminal block, 2.5 mm², Pin spacing 5 mm, 3-pole, CAGE CLAMP®
Bill of material
789-133
BESTNR
Item-No.
789-133
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
P
No. of poles
3
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
2.700 g
ECLASS71
eCl@ss 7.1
27-18-27-02