??
Previews - 3D
CAD model selection
788-931
HELP_VARIABLE
Company
WAGO
Description
788-931 - Basic relay, Nominal input voltage: 24 VDC, 1 changeover contact, Limiting continuous current: 16 A, with manual operation, Module width: 13 mm
Bill of material
788-931
BESTNR
Item-No.
788-931
BEZEICHNUNG
Description
Basic relay
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
15.70 mm
BREITE
Width
12.50 mm
TIEFE
Depth
29.00 mm
FARBE
Color
transparent
GEWICHT
Weight
15.200 g
ECLASS71
eCl@ss 7.1
27-26-15-03
ECLASS81
eCl@ss 8.1
27-26-15-03