??
Previews - 3D
CAD model selection
788-710
HELP_VARIABLE
Company
WAGO
Description
788-710 - Solid-state relay module, Nominal input voltage: 24 VDC, Output voltage range: 0 … 35 VDC, Limiting continuous current: 5 A, 2-wire connection, Green status indicator, Module width: 15 mm
Bill of material
788-710
BESTNR
Item-No.
788-710
BEZEICHNUNG
Description
Solid-state relay module, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
24 V
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
5 A
HOEHE
Height
54.00 mm
BREITE
Width
15.00 mm
TIEFE
Depth
88.00 mm
FARBE
Color
gray
GEWICHT
Weight
41.600 g
ECLASS71
eCl@ss 7.1
ECLASS81
eCl@ss 8.1