??
Previews - 3D
CAD model selection
788-546
HELP_VARIABLE
Company
WAGO
Description
788-546 - Relay module, Nominal input voltage: 24 VAC, 2 changeover contacts, Limiting continuous current: 8 A, with manual operation, Red status indicator, Module width: 15 mm
Bill of material
788-546
BESTNR
Item-No.
788-546
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
73.00 mm
BREITE
Width
15.00 mm
TIEFE
Depth
86.00 mm
FARBE
Color
gray
GEWICHT
Weight
46.407 g
BEMERKUNGEN
Comment
AC 24 V | 31.6 mA
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01