??
Previews - 3D
CAD model selection
788-307
HELP_VARIABLE
Company
WAGO
Description
788-307 - Relay module, Nominal input voltage: 110 VDC, 1 changeover contact, Limiting continuous current: 16 A, Red status indicator, Module width: 15 mm
Bill of material
788-307
BESTNR
Item-No.
788-307
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
54.00 mm
BREITE
Width
15.00 mm
TIEFE
Depth
86.00 mm
FARBE
Color
grau
GEWICHT
Weight
46.500 g
BEMERKUNGEN
Comment
6 mA / DC 110V | 1 changeover contact
ECLASS71
eCl@ss 7.1
27-37-16-01