??
Previews - 3D
CAD model selection
788-158
HELP_VARIABLE
Company
WAGO
Description
788-158 - Basic relay, Nominal input voltage: 48 VDC, 1 changeover contact, Limiting continuous current: 16 A, Module width: 13 mm, Module height: 15 mm
Bill of material
788-158
BESTNR
Item-No.
788-158
BEZEICHNUNG
Description
Basic relay
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
15.70 mm
BREITE
Width
12.50 mm
TIEFE
Depth
29.00 mm
FARBE
Color
orange
GEWICHT
Weight
13.100 g
ECLASS71
eCl@ss 7.1
27-26-15-03
ECLASS81
eCl@ss 8.1
27-26-15-03