??
Previews - 3D
CAD model selection
788-118
HELP_VARIABLE
Company
WAGO
Description
788-118 - Jumper, for jumper slot, 2-way, from 1 to 3, insulated
Bill of material
788-118
BESTNR
Item-No.
788-118
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
18 A
P
No. of poles
2
HOEHE
Height
21.50 mm
BREITE
Width
34.20 mm
TIEFE
Depth
3.10 mm
FARBE
Color
light gray
ECLASS71
eCl@ss 7.1
27-14-11-40
FILENAME
Filename
788-118