??
Previews - 3D
CAD model selection
787-895
HELP_VARIABLE
Company
WAGO
Description
787-895 - Mounting carrier, for screw fixing of 787-8xx devices on mounting plate or wall without DIN 35 rail
Bill of material
787-895
BESTNR
Item-No.
787-895
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
15.00 mm
BREITE
Width
35.00 mm
TIEFE
Depth
158.50 mm
GEWICHT
Weight
100.000 g
ECLASS71
eCl@ss 7.1
27-18-92-63
ECLASS81
eCl@ss 8.1
27-18-92-63