??
Previews - 3D
CAD model selection
787-885
HELP_VARIABLE
Company
WAGO
Description
787-885 - Redundancy Module, 2 x 24 VDC input voltage, 2 x 20 A input current, 24 VDC output voltage, 40 A output current, communication capability
Bill of material
787-885
BESTNR
Item-No.
787-885
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
163.00 mm
BREITE
Width
40.00 mm
TIEFE
Depth
181.00 mm
BEMERKUNGEN
Comment
DC 24 V
GEWICHT
Weight
870.000 g
RGB
0.78,0.78,0.78,0
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02