??
Previews - 3D
CAD model selection
787-878/001-3000
HELP_VARIABLE
Company
WAGO
Description
787-878/001-3000 - Pure Lead Battery Module, 24 VDC input voltage, 40 A output current, Capacity: 13 Ah, with battery control
Bill of material
787-878/001-3000
BESTNR
Item-No.
787-878/001-3000
BEZEICHNUNG
Description
Pure Lead Battery Module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 10 mm²
QUERSCHNITT2
Cross section
20 - 8 AWG
ABISOLIERLAENGE
Strip length
13 - 15 mm
SPANNUNG
Measured voltage
24 V
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
40 A
HOEHE
Height
186.00 mm
BREITE
Width
217.00 mm
TIEFE
Depth
199.50 mm
GEWICHT
Weight
12300.000 g
ECLASS71
eCl@ss 7.1
27-05-04-03
ECLASS81
eCl@ss 8.1
27-05-04-03